CAD model selection
Selectable products: 1
PNO
Part No.
402.160
SS
Screw Size
M6
M8
RT
Retainer Type
TIFPNG
Interface type
TIF
Interface Thickness (TIF)
0.8
1.0
1.2
1.5
2.0
2.5
3.0
4.0
5.0
mm
D
Top Washer Diameter (D)
mm
SAMAX
Axial Compensation (SAMAX)
mm
HD
Delivery Height (HD)
10.5
12.5
14.5
16.5
18.5
mm
SAPOS
Compensation Position (SAPOS)
mm
HN
Nominal Height (HN)
12.5 mm
HC
Compensation Height (HC)
14.5 mm
FV
max. Preload
9.3 kN
SANOM
Axial Compensation (Nom.)
2.0 mm
CP
Corrosion Protection (CP)
24
240
720
h
Download CAD models
Previews
3D
Dimension
2D